Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Long Block - Rack-Toothed Type GSR-T-R
Bill of material
GSR25T1SS+460LR (G20g20, B-M6F)
MN
Model number
NOB
Number of LM block
SO
Seals option
L
Total length of LM rail
mm
Введите значение для L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
The rail is set with maximum No. of mounting holes. Please confirm G dimension before ordering.
RC1
Rail connection
No connection
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
INFO
Info Text
P1
Position of 1st LM block
mm
Введите значение для P1
Position of 1st LM block
mm
cm
inch
ft
P2
Position of 2nd LM block
mm
P3
Position of 3rd LM block
mm
P4
Position of 4th LM block
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.