Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Loop inductance detector Plug-in
Bill of material
LDP1PA2DU24
CODE
Code
LPS
Loop channels
LPIND
Inductance range
20÷1000 µH
SENS
Sensitivity range
0,01÷1 %
OUT
Relay outputs
2x SPDT
MXCUR
Max output current
5 A
PWDC
Rated voltage Vac
24÷240 Vac
MOU
Mounting type
Plug-in socket
CON
Connection type
Plug-in socket
DIM1
Width
35.5 mm
DIM2
Height
81 mm
DIM3
Depth
60.2 mm
IP
IP rating
IP30
TMP
Operating temperature
-40°÷+70°C/-40°÷+158°F C°/°F
DS
Datasheet
ldpxpa2du24.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models