Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_12_450 - Signal Transformer
Bill of material
LP-12-450
PN
Part Number
LP-12-450
DESC
Description
Flat Head Low Profile Transformer, 6VA Power, 115V/230V Input, 12.6VCT Output Series, 6.3V Output Parallel
POWERVA
Power
6 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.56 in. (39.6 mm)
HEIGHT
Height
0.85 in. (21.6 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    lp_12_900 - Signal Transformer
Previews
3D
2D
Download CAD models