Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LP-200 - Integrated probe for chemical capacity testing/lithium battery industry/minimum installation center distance 38.0mm · maximum working stroke 10.5mm
Bill of material
LP-200
CODE
code
LP-200
TYPE
type
Integrated probes for the lithium battery industry
MAT
Voltage needle material
SK4
SUR
Surface treatment of voltage probe
gold-plating
MAT1
Needle tube material
brass
SUR1
Surface treatment of needle tubes
nickeling
MAT2
Spring material
Local gold plating
MAT3
Insulator material
PTFE
MAT4
Material of gasket
65Mn
MAT5
Nut material
brass
SUR2
Nut surface treatment
nickeling
MAT6
Installation material
POM
DL
Rated current
<=200 A
DZ
Rated resistance
<=10
XC
Stroke
10.5 mm
TL
Maximum elasticity
16 kg
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models