Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_40_1200 - Signal Transformer
Bill of material
LP-40-1200
PN
Part Number
LP-40-1200
DESC
Description
Flat Head Low Profile Transformer, 48VA Power, 115V/230V Input, 40VCT Output Series, 20V Output Parallel
POWERVA
Power
48 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.31 lbs (0.59 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
2.5 in. (63.5 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models