Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
LP-HFD2 - High-power laser projector with Z-FIBER laser source
Bill of material
LP-HFD2-V-WWW-X-Y-Z
PREVIEW
Preview
ARTNR
Article No.
LP-HFD2-V-WWW-X-Y-Z
GWT
Weight
7,3 kg
GRS
Size
500 × 200 × 141 mm
GHM
Housing material
Metal
WLG
Wavelength
520, 638 nm
AGL
Output power
7, 14 mW
OEW
Fan angle
60x60, 80x80 °
PJK
Projection
2D, 3D, CAD
VSS
Supply voltage
24 VDC
IPS
IP Protection class
IP 65
TCL
Fiber-coupled laser
AWB
Laser class
Assembling, Mounting/set-up, Positioning
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/Deutsch/Z-LASER_Datenblatt_LP-HFD2.pdf
PDI
Product information
https://z-laser.com/produkte/laserprojektor/lp-hfd2/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models