Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Temposonics
Description
LP - Level Plus, Messlänge 305-22000 mm
Bill of material
LPR M A 1 B 1 1 A 0 X C I A M 00305 S
BR
Sensor model
BF
Sensor model
AG
Output
HT
Housing type
EM
Electronics mounting
SP
Sensor pipe
MC
Materials of construction (Wetted parts)
PCT
Process connection type
PCS
Process connection size
NDT
Number of DT‘s (Digital Thermometer)
DTP
DT Placement
NTB
Notified body
PM
Protection method
GG
Gas group
ME
Unit of measure
ORDERL
Order length
mm/INCH
ML
Stroke length
mm/INCH
Z
Inactive zone
mm/INCH
SPC
Special
S: Standard Product
INFO
Data Sheet
Product datasheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Carlo Gavazzi
    M18 Cable
    Carlo Gavazzi
    M18 Plug
    Carlo Gavazzi
    M18 Cable
    Buerkert
    8742 - Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases
    Gems Sensors
    Gems Sensors CAP-300 - Gems Sensors CAP-300
    SCHUNK
    MMS - MMS electronic magnetic switches
    SCHUNK
    MMS-PI2 - Programmable magnetic switch
    Carlo Gavazzi
    M18 Plug
    Balluff
    Data carrier
    Buerkert
    8202 - pH or redox potential measurement device
    Baumer Group
    IFFM - Inductive proximity switch
    Temposonics
    LPL Level Limit - LPL Level Limit
    Anderson Negele America
    LD - Level Transmitter
    Kistler
    8396A - K-Beam Accelerometer
Previews
3D
Dimension
2D
Download CAD models