Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LPAJ, LPDAJ, LPAG, LPDAG, LPA, LPDA, LPAB, LPDAB, LPAR, LPDAR, LPAS, LPDAS, LPAD, LPDAD, LPAC - Locating Pins - Selectable Tip - Threaded Shank - P/L/B/R/G Configurable
Bill of material
LPAJA6-P7.00-B3.5-R4-L0
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
TSS
Tip Shape Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment A Shape C Shape only
mm
Enter value for R
R 1mm Increment A Shape C Shape only
mm
cm
inch
ft
G
G 1mm Increment B Shape only
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ML
mm
M
M (Coarse)
W
(W)
0.0 mm
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
ALT2
Wrench Hole(Dia. 3.5)
ALT3
Wrench Hole(Dia. 2.5)
ALT4
Screwdriver Slot
ALT5
Thread Diameter
MC
ALT6
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models