Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Misumi
Description
LPDTJ, LPDTG, LPDT, LPDTB, LPDTR, LPDTS, LPDTD, LPDTC - Locating Pins - Tip Shape Selectable Type - Set Screws - Diamond Shape
Bill of material
LPDTJPA10-P11.00-B3.0-R6-L5
PN
Part No.
D
mm
MAT
Material
ST
Surface Treatment
HARD
Hardness
55~60HRC
SSGS
Set Screw Groove Shape
GPS
Guide Part Shape
DD
d
mm
LL1
l1
mm
LL2
l2
0.0 mm
LL3
l3
0.0 mm
HH
h
0.0 mm
APSS
Applicable Set Screws
-
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
K
K 1mm Increment
mm
A
A 0.1mm Increment
mm
FP
Flat Position - Groove Selectable
C
mm
W
(W)
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir