Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
LPGJ, LPDGJ, LPGG, LPDGG, LPG, LPDG, LPGB, LPDGB, LPGR, LPDGR, LPGS, LPDGS, LPGD, LPGC, LPDGC - Locating Pins -Tip Shape Selectable- Tapped - Round, Diamond
Bill of material
LPGJA10T-P11.00-B3.0-R6-L6
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
TSS
Tip Shape Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
W
(W)
0.0 mm
ALT1
Width Across Flats
SC
SC 1mm Increment
mm
ALT2
Wrench Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models