Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PRiCi FA
Description
LPKEB,LPKEN,LPKFB,LPKFN,LPKFS,LPKGB,LPKGN,LPKGS - Adjustment screw block with sink hole, H size, selective type ·H size, designated type
Bill of material
LPKFN3-3
MODEL
Model
LV1
LV1 type
LV2
LV2 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
H height selection
mm
VAR20
H height specifies the designated unit 1mm
FIX02
H1
mm
FIX04
T
7 mm
FIX06
MC
FIX10
La
21 mm
FIX12
P1
13.0 mm
FIX14
d1
6.0 mm
FIX16
d2
3.5 mm
FIX18
l1
3.6 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models