Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
nVent HOFFMAN
Description
LPS - Power socket with integrated fuse
Bill of material
LPS10FR
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
ST
Socket Type
MAT
Material
Plastic
F
Finish
Light grey
W
Width
62 mm
H
Height
48 mm
D
Depth
92 mm
MASS
Weight
0.15 kg
EAN
EAN Code
MI
Mounting Instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models