Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-0.85-3-30
Bill of material
LPTC-V-0.85-3-30
PN
Part Number
LPTC-V-0.85-3-30
DESC
Description
Toroidal EMI Common Mode Choke 0.85mH inductance@1KHz, 3A, 30mOhm
INDUCTANCE
Inductance (mH) ±15% @ 1KHz
0.85 %
CURRENT
Current
3 A
DCR
DCR Max.
30
OT
Operating Temperature
-55 to +125 °C
LT
Lead Thickness
0.65 mm
LL
Lead Length
12.7 mm
DIAMETER
Diameter
18 mm
WIDTH
Width
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models