Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-25.5-4-130
Bill of material
LPTC-V-25.5-4-130
PN
Part Number
LPTC-V-25.5-4-130
DESC
Description
Toroidal EMI Common Mode Choke 25.5mH inductance@1KHz, 4A, 130mOhm
INDUCTANCE
Inductance (mH) ±15% @ 1KHz
25.5 %
CURRENT
Current
4 A
DCR
DCR Max.
130
OT
Operating Temperature
-55 to +125 °C
LT
Lead Thickness
0.7 mm
LL
Lead Length
12.7 mm
DIAMETER
Diameter
32 mm
WIDTH
Width
21 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models