Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-42.5-2-200
Bill of material
LPTC-V-42.5-2-200
PN
Part Number
LPTC-V-42.5-2-200
DESC
Description
Toroidal EMI Common Mode Choke 42.5mH inductance@1KHz, 2A, 200mOhm
INDUCTANCE
Inductance (mH) ±15% @ 1KHz
42.5 %
CURRENT
Current
2 A
DCR
DCR Max.
200
OT
Operating Temperature
-55 to +125 °C
LT
Lead Thickness
0.6 mm
LL
Lead Length
12.7 mm
DIAMETER
Diameter
32 mm
WIDTH
Width
21 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models