Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
CPC – Colder Products
Description
LQ2D4604RED, LQ2D4604BLU - 1/4" SAE Valved Liquid Cooling Coupling Insert
Bill of material
LQ2D4604BLU
PN
Part No.
THD
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
LQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Main Components
BBCOLUMN
Valve
BECOLUMN
Other
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD