Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LRAMW - L Shaped Machined Mounting Plates / Brackets - Center Symmetrical Type - LRAMW
Bill of material
LRAMW-SS-T5-A20-B20-L25-S8.5-M3-H8.5-MA3
PN
Prat Nanber
LRAMW-SS-T5-A20-B20-L25-S8.5-M3-H8.5-MA3
TYPE
Type
LRAMW
MS
Material Symbol
T
T Selection
mm
A
A Selection
mm
B
B Selection
mm
L
L Selection
mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification1
ND1
Nominal Diameter1
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification2
ND2
Nominal Diameter2
ND3
DA 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models