Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS12-48-900G
Bill of material
LRS12-48-900G
PN
Part Number
LRS12-48-900G
DESC
Description
AC-DC Melcher™ Subrack Systems MK007, Power 600W, Output 48VDC, 12A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
POWER
Power
600 W
OV
Output Voltage
48 VDC
OC
Output Current
12 A
VIN
Voltage Input
85-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
1
VOUT1
Vout 1
48 VDC
LOUT1
Iout 1
12 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models