Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA30-48-900
Bill of material
LRSA30-48-900
PN
Part Number
LRSA30-48-900
DESC
Description
AC-DC Subrack Systems, Power 1440W, Output 48VDC, Input 90-264VAC
POWER
Power
1440 W
OV
Output Voltage
48 VDC
OC
Output Current
30 A
VIN
Voltage Input
90-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
435.8 x 263 x 132 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
1
VOUT1
Vout 1
48 VDC
LOUT1
Iout 1
30 A
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型