Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA4032-1215-900
Bill of material
LRSA4032-1215-900
PN
Part Number
LRSA4032-1215-900
DESC
Description
AC-DC Subrack Systems, Power 960W, Output 12/15VDC, Input 90-264VAC
POWER
Power
960 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12/15 VDC
OC
Output Current
40/32 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
12 VDC
VOUT2
Vout 2
15 VDC
LOUT1
Iout 1
40 A
LOUT2
Iout 2
32 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models