Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Firma
Mader
Beschreibung
LS-K-KZ-4-12 - Linearschlitten mit Kreuzrollenführung
Stückliste
MADER Linear unit LS-K-KZ-4-12-45
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
AS
Stop set LSK-4-..AS-STI
SENSOR
Sensor
A
Length A
mm
B
Width B
42 mm
C
Height C
29 mm
D
Width D
43 mm
E
Height E
14 mm
F
Height F
22 mm
G
Width G ±0.01
22 mm
H
Length H
1.6 mm
I
Height I
8.2 mm
J
Thread J
M 4
K
Diameter K
7 mm
L
Length L
5 mm
M
Length M
20 mm
N
Length N
20 mm
O
Height O
8.5 mm
P
Length P ±0.01
64 mm
Q
Height Q
5 mm
R
Length R
13 mm
S
Length S
mm
T
Length T
10 mm
U
Height U
57.5 mm
V
Thread V
M 8x1
W
Thread W
M 8x1
X
Height X
4.5 mm
Y
Width Y
10.75 mm
Z
Width Z
32.0 mm
A1
Distance A1
mm
B1
Distance B1
mm
C1
Thread C1
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mader
    LS-K-KU-4-8 - Linearschlitten für kleine Einbauräume mit Kugelumlaufführung
    AHP Merkle
    EZ 251 - Einschraubzylinder
    AHP Merkle
    BVZ 250 - Blockzylinder mit Verdrehsicherung
    MAKITECH
    TYPE60-S1 - Standard
    MAKITECH
    TYPE34-G1 - Dacow-less
    MAKITECH
    MODEL34-S1 - Standard
    Mandelli
    ISO 3 plate C-C1 - Plate
    MAKITECH
    TYPE34-H1 - High speed
    MAKISHINKO CO.,LTD.
    SB19
    MAKISHINKO CO.,LTD.
    MAOKP
    Mader
    NSI-R4-27-V-2 - Naeherungsschalter induktiv
    Mader
    NSI-Q8-... - Naeherungsschalter induktiv
    Mader
    LE-K-K-9-20 - Lineareinheit mit abgedichteter Kugelführung
    Mader
    NSI-R6-... - Naeherungsschalter induktiv
Previews
3D
Dimension
2D
Download CAD models