Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Firma
Mader
Beschreibung
LS-K-KZ-6-16 - Linearschlitten mit Kreuzrollenführung
Stückliste
MADER Linear unit LS-K-KZ-6-16-100
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Length A
mm
B
Width B
62 mm
C
Height C
40 mm
D
Width D
63 mm
E
Height E
18 mm
F
Length F
mm
G
Width G
48 mm
H
Depth H
2.1 mm
I
Depth I
11 mm
J
Thread J
M6
K
Diameter K
10 mm
L
Width L
81 mm
M
Length M
mm
N
Length N
mm
O
Height O
6 mm
P
Depth P
13 mm
Q
Thread Q
M5
R
Depth R
11 mm
S
Distance Quantity
T
Thread T
M14x1
U
Thread U
M10x1
V
Length V
12 mm
W
Height W
29 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models