Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS2..M24B11 - 90° crossed steel roller plunger with M12 fixing nuts
Bill of material
ABB - 1SBV015524R2601 + LS20M24B11-U01 Limit Switch
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF007094
Width sensor
30 mm
EF007111
Diameter sensor
0 mm
EF007283
Height of sensor
85 mm
EF007334
Length of sensor
16 mm
EF007084
Rated operation current Ie at AC-15, 24 V
10 A
EF007082
Rated operation current Ie at AC-15, 125 V
5.5 A
EF001385
Rated operation current Ie at AC-15, 230 V
3 A
EF007087
Rated operation current Ie at DC-13, 24 V
2.8 A
EF007085
Rated operation current Ie at DC-13, 125 V
0.55 A
EF001386
Rated operation current Ie at DC-13, 230 V
0.27 A
EF000189
Switching function
Quick-break switch
EF007447
Switching function latching
false
EF006987
Output electronic
false
EF006694
Forced opening
false
EF006940
Number of safety auxiliary contacts
0
EF008255
Number of contacts as normally closed contact
1
EF008256
Number of contacts as normally open contact
1
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Material housing
Metal
EF001601
Coating housing
Powder coating
EF006976
Type of control element
Plunger
EF008793
Alignment of the control element
Other
EF003961
Type of electric connection
With cable preassembled
EF001602
With status indication
false
EF001597
Suitable for safety functions
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EFI07515
-, -
EF007515
Ambient temperature during operating
-25, 70 °C
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
6
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir