LS35AL
Line Tech
Distributed products
NSK
NSK Linear products
NSK Linear Guides
Standard series
LS series
LS-AL series
Powered by
CAD模型選擇
{line_tech/handelsprodukte/nsk/nsk_linear_products/nsk_linear_guides/standard_series/ls_series/ls_al_series/ls35al_asmtab.prj},{NB=LS35AL148C12000},{MN=LS35AL},{MAT=C},{NOS=1},{MH=M9},{L0=148},{G=20},{POS1=0},{POS2=0},{H=48},{E=10.5},{W2=18.0},{W=70},{L=108.000},{B=50},{J=50},{M=8},{TL=12},{B1=10.0},{L1=80.000},{J1=15},{K=37.5},{T=14},{HS=6},{T1=8.5},{N=11},{W1=34},{H1=27.5},{F=80},{D=9.000},{DD=14.000},{HH=12.000},{B3=17.0},{G1=20},{PPATH=parts/ls_al_cl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Line Tech
Description
LS35AL - LS35AL
Bill of material
LS35AL
MAT
Material
Special High carbon steel
Stainless steel
Special High carbon steel
Stainless steel
NOS
Number of Bearings
1
2
1
2
L0
Length of the rail
mm
Enter value for L0
Length of the rail
mm
cm
inch
ft
確定
G
G dimension
mm
Enter value for G
G dimension
mm
cm
inch
ft
確定
POS1
The position of the bearings
mm
Enter value for POS1
The position of the bearings
mm
cm
inch
ft
確定
POS2
The position of the 2nd bearing
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求