Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
LSA - W21HM
Bill of material
LSA-W21HM-I-1000-420-T2-S
CNSORDERNO
Order number
LSA-W21HM-I-1000-420-T2-S
ENTYPE
Encoder Type
Incremental
YTYPE
Driver output
1000 W
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CTYPE
Cable Type
LTC
Cable Length
m
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of Slider 2
mm
Enter value for POS2
Position of Slider 2
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISB/ISPB - LXM - 400W
    IAI
    LSA - W21HS
    igus
    WKM - Metric sizes, Standard – iglidur® W300; extreme wear resistance
    igus
    UWEM - Metric sizes, for under water applications – iglidur® UW
    igus
    DryLin® TK-01... HKA - Manual clamping | mm
    igus
    EBLM - Metric sizes, left-hand thread
    igus
    EBLM HT - Metric sizes, left-hand thread, High Temperature
    igus
    KALM - Metric sizes, left-hand thread
    igus
    KARM - Metric sizes, right-hand thread
    igus
    WGRM LC - Winkelgelenk, metrische Abmessungen, Rechtsgewinde, Low-Cost
    igus
    EGXM - Metric sizes, Double joint 90° turned
    igus
    KGLM - Metric sizes
    igus
    ESTM - Metric sizes
    igus
    TJUM-05 - Split Pillow Block, mm
Previews
3D
Dimension
2D
Download CAD models