Catalog navigation
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
HPC
Description
LSAG10 - Precision linear rotary ball splines IKO - Size 10 - Dynamic load up to 1862 N
Bill of material
HPC - LSAG10-400
REF
Part number
D4
ØD4 (0/-0.015)
10 mm
D2
ØD2
mm
L
mm
LMAX
Max. length
mm
TD
Type of bearing
D
ØD (0/-0.013)
mm
L1
mm
L2
mm
W
mm
I
mm
T1
mm
D1
ØD1
mm
B
mm
E
mm
T
mm
PCD
ØPCD
mm
D3
ØD3
mm
C
Basic dynamic load
N
C0
Basic static load
N
MTD
Dynamic torque
Nm
T0
Static torque
Nm
TX
Static moment
(Nm)1
MASA
Weight/100mm
g
MAS
Masse
g
INFO
Informations
Информация
INFO