Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
LSFPM - LENGHT STOP FOR PRISMEN MOUNTS
Bill of material
285200 0 0 0
IDNR
Identnr
A
92.000 mm
B
36.000 mm
C
8.000 mm
D
M4 mm
INFO
Witte Katalog
WEIGHT
12.000 g
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
ARTICLE
WITTE-LENGHT STOP FOR PRISMEN MOUNTS
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models