Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LSLK_B - Stop Lock Lever
Bill of material
LSLK-17-40-B-BK
CN
Catalog Number
D
Diameter d
17 mm
H
Height H
22 mm
R
Length R
mm
S
Heigh s
5.5 mm
B
Height B
21.5 mm
G
Length G
11 mm
COLOR
Color
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models