Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
LSS - LSS Series - (0,635 mm) .025" High Speed Hermaphroditic Strip
Bill of material
LSS-105-01-L-DV-A
PN
Part Number
LSS-105-01-L-DV-A
SERIES
Series
LSS
POS
Number of Positions
LS
Lead Style
PLOPT
Plating
ROPT
Row Specification
DV
AOPT
Alignment Pin
LCOPT
Locking Clip
PPOPT
Pick and Place Pad
TROPT
Tape and Reel
A
4.450 mm
B
1.596 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models