Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LSS10S - Allen bolt - through-hole type
Bill of material
LSS10S3-6
MODEL
Model
LSS10S3-6
MAT
material
Equivalent to SUS304
CODE
Code
LSS10S
VAR02
M
VAR04
L
mm
FIX02
M×P
3×0.5
FIX04
A
5.5 mm
FIX06
H
3 mm
FIX08
B
2.5 mm
FIX10
d
1.2 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models