Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
LSWFI - Shaft with support
Bill of material
LSWFI 12 85 75 5/5
MODEL
Round guide
LSWFI
D
Diameter
mm
DINFO
Diameter INFO
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LINFO
Length INFO
T
Hole spacing T
mm
TINFO
Hole spacing T INFO
S
Symmetry
T1
Distance to first hole T1
mm
T1INFO
Distance to first hole T1 INFO
T2
Distance to last hole T2
5.00 mm
H
+/-0,15
22.00 mm
A
40.00 mm
V
5.00 mm
W
5.80 mm
E
29.00 mm
TT
t
5.00 mm
O2
4.50 mm
CNSMASSEXACT
Mass
0.1391 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models