Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Misumi
Description
LTBHA-L, LTBHA-H, LTBHA-T10 - Long Timing Belts - Iron Rubber/Teeth-side Upholstered - No. of Teeth Configurable Type - T10 Type
Bill of material
LTBHA-L050-70
PN
Part No.
MATB
Material of Body
Iron Rubber (Polyurethane)
MATCW
Material of Core Wire
High Tension Steel Code
MATC
Material of Cloth
Nylon Cloth
OT
Operating Temperature (deg Celsius)
0~80
BT
Belt Type
BNW
Belt Nominal Width
NT
No. of Teeth (Lower to Upper Limit)
PITCH
Pitch
mm
ANGLE
2 Theta (deg)
40
H
mm
HH
h
mm
II
i
mm
LRR
Lr
mm
W
Weight by Belt Unit (Width 10 mm)
g/m
BW
Belt Width
mm
AT
Allowable Tension
N
RSSP
Rotary Speed of Small Pulley
rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
C
C Inter-shaft Distance
mm
NOTE
Note
-