Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LTR-M05MA-WX - Photoelectric sensor
Bill of material
LTR-M05MA-WXK-403
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Cylindrical subminiature
OPR
Operating principle
Diffuse
RM
Range max.
0...120 mm
OR
Operating range
0...100 mm
LS
Light source
Red
H
Housing size
M5 mm
HM
Housing material
Stainless steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
Light-on + Teach input
I
Interface
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
SFM
Switching frequency max.
1000 Hz
TR
Temperature range
-25...+65 °C
WG
Weight
g
ECCN
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models