Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LTX-1050-30X-506 - Photoelectric sensor
Bill of material
LTS-1050-301-506
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Miniature sensors
OPR
Operating principle
Diffuse
RM
Range max.
20 mm
OR
Operating range
20 mm
LS
Light source
LED, infrared 880 nm
H
Housing size
M5 mm
HM
Housing material
Stainless steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
Light-on
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
No
SFM
Switching frequency max.
250 Hz
TR
Temperature range
0...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)