Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
CONTRINEX
Description
LTX-1180-10X - Photoelectric sensor
Bill of material
LTK-1180-104
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Diffuse
RM
Range max.
40...600 mm
OR
Operating range
40...600 mm
LS
Light source
LED, red 660 nm
H
Housing size
M18 mm
HM
Housing material
Chrome-plated brass
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...36 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
3/4-turn potentiometer
SFM
Switching frequency max.
1000 Hz
TR
Temperature range
-25...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details