Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Aventics
Description
LU1 - Locking unit, adjustable
Bill of material
0821401131
CNSORDERNO
Order number
mm
D
Diameter
mm
A
Length
mm
B
Length
mm
C
Distance
mm
DD
Length
mm
E
Length
mm
F
Length
mm
G
Length
mm
H
Diameter
mm
J
Length
mm
K
Thread
G 1/8
L
Distance
mm
M
Distance
mm
N
Distance
mm
O
Distance
mm
P
Distance
3 mm
Q
Distance
mm
R
Distance
mm
S
Distance
mm
SW
Width across flats
mm
SW1
Width across flats
mm
T
Distance
mm
U
Height
mm
V
Distance
10 mm
W
Diameter
mm
X
Diameter
mm
Y
Diameter
mm
CNSMASSEXACT
Weight
kg
ROD
Suitable piston rod diameter
mm
EXT
Piston rod extension
mm
CAC
Compressed air connection
G 1/8
SHF
Static holding force
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models