Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
lubricator - L 1'' 095 PE
Bill of material
0950300001
CODE
Code
0950300001
REF
Reference
L 1'' 095 PE
Q
Flow rate (P1=6,30 bar DP= 1 bar)
15000 Nl/min
C
Connection
G1" Pollici
PMAX
Max Inlet pressure
12,5 bar
CT
bowl capacity
440 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
1,194 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models