Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
lubricator - L 1/4” 04
Bill of material
0420300072
CODE
Code
REF
Reference
Q
Flow rate (P1=6,30 bar DP= 1 bar)
2060 Nl/min
C
Connection
G1/4" Pollici
PMAX
Max Inlet pressure
16 bar
CT
bowl capacity
cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
25 Nm
P
Weight
0,095 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models