Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Camozzi
Description
Lubricator Series N
Bill of material
N104-L00
MOD
Mod.
A
mm
B
mm
C
33 mm
D
30.5 mm
E
14.5 mm
F
mm
G
40.5 mm
H
M5
M
45 mm
N
44.5 mm
P
38 mm
Q
46.5 mm
T
22 mm
U
INFO
Infotext
Information
Infotext
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir