Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
lubricator with level indicator - L 3/8" 050 PE IL
Bill of material
0501300036
CODE
Code
0501300036
REF
Reference
L 3/8" 050 PE IL
Q
Flow rate (P1=6,30 bar DP= 1 bar)
1700 Nl/min
C
Connection
G3/8” Pollici
PMAX
Max Inlet pressure
7 bar
TT
Max voltage
100 AC V
CE
electric contact
0,75A 10W A
CT
bowl capacity
61 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
0,26 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models