Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Lubrificatori Serie MD
Bill of material
MD1-L00
SERIE
Series
MD mm
DDF
Direzione del flusso
DINENSIONE
Dimensione
mm
LUBRIF
Lubrificatore
TIPOCOSTRUZ
Tipo di costruzione
TDC
Tipo di connessione
ATTACCHI
Attacchi
ATTOUT
A
-
B
G 1/8 mm
C
42.0 mm
E
42 mm
H
48.7
I
43 mm
L
Ø4 mm
M
75.0 mm
N
162.2 mm
O
88.0 mm
P
45.2 mm
R
74.2 mm
S
113.5 mm
T
34.6 mm
V
9.0 mm
PESO
Peso
0.2 kg
INFO
Information
infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Camozzi
    Filter-regulators Series MC
    Camozzi
    Lubricators Series MC
    Camozzi
    Filter series MC
    Camozzi
    3/2-way quick exhaust safety double valves - Series MX SAFEMAX
    Camozzi
    Filter and coalescing filter Series N
    Camozzi
    Filtri Serie MD a coalescenza
    Camozzi
    Lubricators - Series MX
    Camozzi
    3/2-way quick exhaust single safety valves - Series MX SAFEMAX
    Camozzi
    Filtri Serie MD a carboni attivi
    Camozzi
    3/2-way quick exhaust double safety valves with soft start - Series MX SAFEMAX
    Camozzi
    Isolation 3/2-way valves - Series MX
Previews
3D
2D
Download CAD models