Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Comepi
Description
LUX7030 - LUX7030
Bill of material
LUX7030
CODE
Code
LUX7030
DESC
Description
Buzzer sector
COLOUR
Color
Black
MATCASING
Casing Material
PC
WIDTH
Width
dia. 70 h.53,2 mm
INLETS
Collegamenti elettrici
Screw terminal in the base
IP
IP protection rating
IP65
APP
Approvazioni
CE
TEMP
Operating temperatures
-30° +50° °C
VAL
Supply Voltage
24 VDC (+/-10%) V
CORR
Current consumption
20 mA
BUZZ
Buzzer
90 dB
FREQ
Buzzer frequency
2900 or 2900 pulse 1Hz Hz
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели