Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Comepi
Description
LUX7090 - LUX7090
Bill of material
LUX7090
CODE
Code
LUX7090
DESC
Description
Cabling sector
MATCASING
Casing Material
PC/ABS
WIDTH
Width
dia. 70 h.47,5 mm
INLETS
Collegamenti elettrici
Screw terminal
IP
IP protection rating
IP65
COLOUR
Color
Black
APP
Approvazioni
CE
TEMP
Operating temperatures
-30° +50° °C
VAL
Supply Voltage
24 VDC (+/-10%) V
CORR
Current consumption
40 mA
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели