Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Comepi
Description
LUX7093 - LUX7093
Bill of material
LUX7093
CODE
Code
LUX7093
DESC
Description
90° fixing bracket
MATCASING
Housing material
PC/ABS
WIDTH
Width
70x89x36 mm
IP
IP protection rating
IP65
COLOUR
Color
Black
APP
Approvazioni
CE
TEMP
Operating temperatures
-30° +50° °C
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model