Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Elesa
Description
LV.F-PP-SST - ELESA-Levelling elements
Bill of material
Levelling elements LV.F-80-PP-24-AS-SST-M24x198(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
D
mm
DIM02
d
DIM03
L
mm
DIM04
L1
mm
DIM05
l
mm
DIM06
l1
43 mm
DIM07
s
24 mm
DIM08
Ø
24 mm
DIM09
Max limit static load
N
DIM10
Load at breakage
N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models