Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Schaltbau
Description
LV320/400 - Battery receptacle, plug shell; Vehicle plug, plug shell
Bill of material
LV320/400-R-P95-2-2-L0-H0
ORDERNO
Order No.
DESCRIPTION
Description
RV
Rated voltage
150 V
BV
Battery voltage
24 - 96 V
CC
Color coding / battery type
MR
Main contacts rated current
380 max A
MS
Main contacts cross-sectional area
95 / 70 / 50 / 35 mm²
AP
Auxiliary-, and pilot contacts rated current
20 / 2,5 A/mm²
AC
Auxiliary-, and pilot contacts
2 - 2
DP
Degree of protection
23 IP
HM
Housing material
PBT / PP
CM
Contact material
Copper, surface silver
FB
Fire behaviour (Flammability)
UL94V-0 / HB
OT
Operating temperature range
"-30…+90" ° C
MD
Mechanical durability / Couplings (Number of Operations)
5000
ST
Standards
EN 1175-1 AH50DIN VDE 0623-589 UL EAC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models