Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVB-24VDC
Bill of material
FP-50-00162
NR
Order number
FP-50-00162
T
Product name
LVB-24VDC
LP
Number of light grids
1
D
Dimensions
200x120x58 mm
G
Weight
460 g
IP
Degree of protection
IP20
U
Operating voltage
24 VDC
SWO
Switching output
2 safety relais (NO/NC)
SI
Service interface
RS232
NK
Compliance
ROHS / REACH / CE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models