LVC20A-S03
SMC
bp1_process_valve
LVC Air Operated Type Integral Fitting Type
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_process_valve/lvc/manifold_base/lvc_valve_asmtab.prj},{NB=LVC20A-S03(0)},{BODY=2},{VALVE=0},{TYPE=(A) Stacking type for manifold},{TUBING=03},{PILOT=},{MATERIAL=},{OPTION=},{THREAD2=0},{PPATH=lvc_valve/assembly/lvc_valve_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
LVC - Valve
Bill of material
LVC20A-S03
BODY
Body class
(2) Body class: 2; Orifice dia: φ 4
(3) Body class: 3; Orifice dia: φ 8
(4) Body class: 4; Orifice dia: φ 12
(5) Body class: 5; Orifice dia: φ 20
(2) Body class: 2; Orifice dia: φ 4
(3) Body class: 3; Orifice dia: φ 8
(4) Body class: 4; Orifice dia: φ 12
(5) Body class: 5; Orifice dia: φ 20
VALVE
Valve type
(0) N.C.
(1) N.O.
(2) Double acting
(0) N.C.
(1) N.O.
(2) Double acting
TYPE
Body type
(A) Stacking type for manifold
TUBING
Applicable tubing size A
(03) Metric: 3 x 2, Inch: 1/8" x 0.086"
(04) Tubing size: 4 x 3
(05) Tubing size: 3/16" x 1/8"
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
(03) Metric: 3 x 2, Inch: 1/8" x 0.086"
(04) Tubing size: 4 x 3
(05) Tubing size: 3/16" x 1/8"
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
PILOT
Pilot port thread type
(-) M5
(-) M5
MATERIAL
Material
(-) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
(F) Body: PFA, Actuator section/End plate: PVDF, Diaphragm: PTFE
(N) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
(-) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
(F) Body: PFA, Actuator section/End plate: PVDF, Diaphragm: PTFE
(N) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
OPTION
Option
(-) None
(1) With flow rate adjustment
(4) With indicator
(-) None
(1) With flow rate adjustment
(4) With indicator
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LVC_S - Air Operated Type Integral Fitting Type/Hyper Fittings/Suck Back
SMC Corporation
03.10.2022
LVC_S - Air Operated Type Integral Fitting Type/Hyper Fittings
SMC
26.09.2023
LVD-Z-F/FN - Air Operated Type/Flared Grip/Integral Fitting Type
SMC Corporation
02.02.2022
LVC_S - Air Operated Type Integral Fitting Type/Hyper Fittings
SMC Corporation
03.10.2022
LVD-Z-F/FN - Air Operated Type/Flared Grip/Integral Fitting Type
SMC
26.09.2023
LVD-V-F/FN - Air Operated Type/Insert Bushing/Integral Fitting Type
SMC Corporation
02.02.2022
LVC - Valve
SMC Corporation
03.10.2022
SDC - VALVE
CHELIC
24.07.2020
LVC_S - Air Operated Type Integral Fitting Type/Hyper Fittings/Suck Back
SMC
26.09.2023
LVC200 - Air Operated Type Integral Fitting Type/3 Port
SMC
26.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求