Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVR
Bill of material
FP-50-00230
NR
Order number
FP-50-00230
T
Product name
LVR
LP
Number of light grids
1
D
Dimensions
200x120x58 mm
G
Weight
730 g
IP
Degree of protection
IP20
U
Operating voltage
230 VDC
SWO
Switching output
2 relais (NO/NC)
SI
Service interface
RS232
NK
Compliance
ROHS / REACH / CE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Yamaha Motor Co., Ltd
    YK350TW
    Duometric
    LVX-PBI
    Duometric
    LVE-O16
    Definox
    Non return valve - Non return valve
Previews
3D
Dimension
2D
Download CAD models