Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lwr1301_6eg - Bel Power Solutions
Bill of material
LWR1301-6EG
PN
Part Number
LWR1301-6EG
DESC
Description
DIN Rail AC-DC Power Supply, Power 93W, Output 12.35VDC, 7.5A, Input 86-264VAC
POWER
Power
93 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
12,35 VDC
OC
Output Current
7,5 A
OT
Operating Temperature
-40 to 60 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models